(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Horizontal Push Type Clamp No.SL50L

Horizontal Push Type Clamp No.SL50L

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

Part Number
NO.SL50-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,070.53

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Shape Side Push Tightening Force(N) 500 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material Iron + Rubber Pad Arm Height(mm) 10 Arm Length(mm) 32.5
Handle Length Standard Tightening Force (Range Selectable)(N) ~1399 Tip accessories Bolt with Rubber
Stroke(mm) 16

Please check the type/dimensions/specifications of the part NO.SL50-L in the Horizontal Push Type Clamp No.SL50L series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list