(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Horizontal Push Type Clamp No.SL50R

Horizontal Push Type Clamp No.SL50R

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,071₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

 
Part Number
NO.SL50-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,070.53

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Side Push Tightening Force(N) 500 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M6
Clamp Screw Material Iron + Rubber Pad Arm Height(mm) 10 Arm Length(mm) 32.5
Handle Length Standard Tightening Force (Range Selectable)(N) ~1399 Tip accessories Bolt with Rubber
Stroke(mm) 16

Please check the type/dimensions/specifications of the part NO.SL50-R in the Horizontal Push Type Clamp No.SL50R series.