(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hold-Down Clamp, Vertical Handle, No. HS-10

Hold-Down Clamp, Vertical Handle, No. HS-10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Features

●The smallest toggle clamp.
●Suitable for inspection jigs of electronic components.

Specification

●Commodity Stamp:HS-10
●Attached Bolt Diameter:M4 x 20
●SPQ(piece):10

Materials

●Steel(SS400)
Part Number
NO.HS-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,132.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 200 Body Material Steel
Clamp Screw fixation Clamp Screw Size M4 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 15 Arm Length(mm) 15.8
Handle Length Standard Tightening Force (Range Selectable)(N) ~499 Tip accessories Steel Bolt
Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.HS-10 in the Hold-Down Clamp, Vertical Handle, No. HS-10 series.

X
whatsapp-qr whatsapp-icon