(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hook Type (Pull Type) Clamp No. FA200

Hook Type (Pull Type) Clamp No. FA200

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeTension typeTightening Force(N)3200
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM5
Clamp Screw MaterialSteelTightening Force (Range Selectable)(N)3100~
Tip accessoriesNoRoHS10

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeTension typeTightening Force(N)3200
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM5
Clamp Screw MaterialSteelTightening Force (Range Selectable)(N)3100~
Tip accessoriesNoRoHS10

Loading...

Configured Specifications

ShapeTension typeTightening Force(N)3200
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM5
Clamp Screw MaterialSteelTightening Force (Range Selectable)(N)3100~
Tip accessoriesNoRoHS10

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Hook Type (Pull Type) Clamp No. FA200

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ShapeTension typeTightening Force(N)3200
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM5
Clamp Screw MaterialSteelTightening Force (Range Selectable)(N)3100~
Tip accessoriesNoRoHS10

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ShapeTension typeTightening Force(N)3200
Attaching MethodFlange BaseBody Material[Steel] Steel
Clamp ScrewfixationClamp Screw SizeM5
Clamp Screw MaterialSteelTightening Force (Range Selectable)(N)3100~
Tip accessoriesNoRoHS10
Part Number
NO.FA-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,767.02

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Shape Tension type Tightening Force(N) 3200 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M5
Clamp Screw Material Steel Tightening Force (Range Selectable)(N) 3100~ Tip accessories No

Please check the type/dimensions/specifications of the part NO.FA-200 in the Hook Type (Pull Type) Clamp No. FA200 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list