(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hold-Down Pneumatic Clamp, No. 201

Hold-Down Pneumatic Clamp, No. 201

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clamping status can be operationally checked on-site to enable maintenance and inspection of precise work.

 
Part Number
NO.201
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 30,418.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Hold Down, Horizontal Handle Holding Capacity(kN) 2.8 Clamp Material Steel
Tightening Force(N) 2800 Material Steel Arm Height(mm) 76
Arm Length(mm) 55 Handle Length Normal Mount Type Flange Base
Tip accessories Steel Bolt Bolt Size (M) M10 Tip screw position adjustment Slide Adjustment
Stroke(mm) 79

Please check the type/dimensions/specifications of the part NO.201 in the Hold-Down Pneumatic Clamp, No. 201 series.