(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Horizontal Push Type Clamp No.FM50

Horizontal Push Type Clamp No.FM50

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,549₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

 
Part Number
NO.FM50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,548.69

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Side Push Tightening Force(N) 900 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M10
Arm Height(mm) 9.5 Arm Length(mm) 33 Handle Length Standard
Tightening Force (Range Selectable)(N) ~1399 Stroke(mm) 19

Please check the type/dimensions/specifications of the part NO.FM50 in the Horizontal Push Type Clamp No.FM50 series.

X
whatsapp-qr whatsapp-icon