(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hook-Type Clamp, No. FA120-2S

Hook-Type Clamp, No. FA120-2S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,664₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

 
Part Number
NO.FA120-2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,663.60

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Tension type Attaching Method Flange Base Body Material Stainless Steel
Clamp Screw fixation Clamp Screw Size M4 Clamp Screw Material Stainless Steel
Tightening Force (Range Selectable)(N) 1400~1999 Tip accessories No

Please check the type/dimensions/specifications of the part NO.FA120-2S in the Hook-Type Clamp, No. FA120-2S series.