(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shape | Tension type | Tightening Force(N) | 3000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Arm Height(mm) | 24 |
Arm Length(mm) | 10 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip accessories | No | RoHS | 10 |
Japanese Only
Loading...
Shape | Tension type | Tightening Force(N) | 3000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Arm Height(mm) | 24 |
Arm Length(mm) | 10 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip accessories | No | RoHS | 10 |
Loading...
Shape | Tension type | Tightening Force(N) | 3000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Arm Height(mm) | 24 |
Arm Length(mm) | 10 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip accessories | No | RoHS | 10 |
Optimal for inspection, welding, assembly, and machining jigs.
Loading...
Shape | Tension type | Tightening Force(N) | 3000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Arm Height(mm) | 24 |
Arm Length(mm) | 10 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip accessories | No | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Shape | Tension type | Tightening Force(N) | 3000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Arm Height(mm) | 24 |
Arm Length(mm) | 10 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip accessories | No | RoHS | 10 |
Shape | Tension type | Tightening Force(N) | 3000 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Arm Height(mm) | 24 | Arm Length(mm) | 10 |
Tightening Force (Range Selectable)(N) | 2000~3099 | Tip accessories | No |
Please check the type/dimensions/specifications of the part NO.FA160RK in the Hook-Type Clamp, No. FA160RK series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy