(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hook-Type Clamp, No. FA150RK

Hook-Type Clamp, No. FA150RK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,492₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

 
Part Number
NO.FA150RK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,491.62

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Tension type Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M10
Arm Height(mm) 24 Arm Length(mm) 13 Tightening Force (Range Selectable)(N) 2000~3099
Tip accessories No

Please check the type/dimensions/specifications of the part NO.FA150RK in the Hook-Type Clamp, No. FA150RK series.

X
whatsapp-qr whatsapp-icon