(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Control Unit MFRL2 Series

Air Control Unit MFRL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A compact unfailing device that brings together an air filter, air regulator, and an air lubricator.
· Smart square shape, lightweight, and compact.
· This regulator comes standard with a square pressure meter and features a clean design with few protrusions on the main surface.
High maintainability due to its easy connection and detachment.

Uses:
· Compressed air purification and pressure regulation, applying lubricant to an air compressor.

Air Control Unit MFRL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
MFRL2-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,524.73

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Set Pressure Range(MPa) 0.05::0.83 Connection Dia. Rc1/2
Filtration Accuracy 5μm Operating Environment Air powered tools Compressed Air Quality Clean and Dry Air
Max. Operating Pressure(MPa) 0.93 Relief Mechanism No Flow Direction Standard Flow (Right→Left)
Filter, Drain Storage Capacity(cm3) 100 Drain Cock Manual Pressure Gauge With square type pressure gauge
Full Length(mm) 203 Specifications With Bracket
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list