(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shoulder Bolt Inch Size (Part Number)

Shoulder Bolt Inch Size
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Inch standard thread. You can purchase from one piece, so it's very convenient for small amounts.

 
Part Number
IN51.00832.120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (inch) Thread Type Length L
(inch)
Thread Length E
(inch)
Number of Thread ridge Nominal Shoulder outer diameter
(inch)
Head Outer Diameter A
(inch)
Head Height H
(inch)
Socket Size J
(inch)

₹ 2,340.80

1 Piece(s) 7 Day(s) or more 10NO.8Unified coarse UNC1 1/40.189323/16-(8-32)0.18630.3110.1573/32

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Shoulder, Stepped
Material Stainless A2 Surface Treatment_ Passivated Sales Unit Box/package
Application Standard Strength Class (Stainless Steel) A2-50 Note Standard:ASME B18.3

Please check the type/dimensions/specifications of the part IN51.00832.120 in the Shoulder Bolt Inch Size series.

Product variants

Part Number
IN51.00440.050
IN51.00440.060
IN51.00440.100
IN51.01024.040
IN51.01024.050
IN51.01024.140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (inch) Thread Type Length L
(inch)
Thread Length E
(inch)
Number of Thread ridge Nominal Shoulder outer diameter
(inch)
Head Outer Diameter A
(inch)
Head Height H
(inch)
Socket Size J
(inch)

₹ 1,881.60

1 Piece(s) 7 Day(s) or more 10NO.4Unified coarse UNC5/80.157401/8-(4-40)0.12440.2500.1255/64

₹ 2,004.80

1 Piece(s) 7 Day(s) or more 10NO.4Unified coarse UNC3/40.157401/8-(4-40)0.12440.2500.1255/64

₹ 2,083.20

1 Piece(s) 7 Day(s) or more 10NO.4Unified coarse UNC10.157401/8-(4-40)0.12440.2500.1255/64

₹ 1,842.40

1 Piece(s) 7 Day(s) or more 10NO.10Unified coarse UNC1/20.375241/4-(10-24)0.24800.3750.1881/8

₹ 1,960.00

1 Piece(s) 7 Day(s) or more 10NO.10Unified coarse UNC5/80.375241/4-(10-24)0.24800.3750.1881/8

₹ 3,124.80

1 Piece(s) 7 Day(s) or more 10NO.10Unified coarse UNC1 1/20.375241/4-(10-24)0.24800.3750.1881/8