(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Inch standard thread. You can purchase from one piece, so it's very convenient for small amounts.
Part Number |
---|
IN51.00440.050 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (inch) | Thread Type | Length L (inch) | Thread Length E (inch) | Number of Thread ridge | Nominal | Shoulder outer diameter (inch) | Head Outer Diameter A (inch) | Head Height H (inch) | Socket Size J (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,881.60 | 1 Piece(s) | 7 Day(s) or more | 10 | NO.4 | Unified coarse UNC | 5/8 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Shoulder, Stepped |
---|---|---|---|---|---|
Material | Stainless A2 | Surface Treatment_ | Passivated | Sales Unit | Box/package |
Application | Standard | Strength Class (Stainless Steel) | A2-50 | Note | Standard:ASME B18.3 |
Please check the type/dimensions/specifications of the part IN51.00440.050 in the Shoulder Bolt Inch Size series.
Part Number |
---|
IN51.00440.015 |
IN51.00440.025 |
IN51.00440.040 |
IN51.00440.060 |
IN51.00440.100 |
IN51.00440.120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (inch) | Thread Type | Length L (inch) | Thread Length E (inch) | Number of Thread ridge | Nominal | Shoulder outer diameter (inch) | Head Outer Diameter A (inch) | Head Height H (inch) | Socket Size J (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,825.60 | 1 Piece(s) | 7 Day(s) or more | 10 | NO.4 | Unified coarse UNC | 3/16 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | ||
₹ 1,848.00 | 1 Piece(s) | 7 Day(s) or more | 10 | NO.4 | Unified coarse UNC | 5/16 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | ||
₹ 1,842.40 | 1 Piece(s) | 7 Day(s) or more | 10 | NO.4 | Unified coarse UNC | 1/2 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | ||
₹ 2,004.80 | 1 Piece(s) | 7 Day(s) or more | 10 | NO.4 | Unified coarse UNC | 3/4 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | ||
₹ 2,083.20 | 1 Piece(s) | 7 Day(s) or more | 10 | NO.4 | Unified coarse UNC | 1 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | ||
₹ 2,217.60 | 1 Piece(s) | 7 Day(s) or more | 10 | NO.4 | Unified coarse UNC | 1 1/4 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 |