(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PEEK Hex Nut - inch size (Part Number)

PEEK Hex Nut - inch size
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A inch-type resin screw. All items available in single quantities.

 
Part Number
PEEK/NT4-40
PEEK/NT6-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (inch) B
(inch)
H
(inch)

₹ 120.31

1 Piece(s) 13 Day(s) or more 10NO.41/40.098

₹ 133.71

1 Piece(s) 13 Day(s) or more 10NO.65/160.114

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PEEK Surface Treatment No
Screw Thread Types Unified coarse UNC Application / Functions General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No
X
whatsapp-qr whatsapp-icon