(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series (Part Number)

Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.

Part Number
AB41-03-6-03A-DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Coil Symbol Voltage Option Combination of Material (Body / Seal) Orifice diameter Manual device / mounting plate / cable gland, conduit / surge suppressor Stock availability

₹ 5,736.17

1 Piece(s) 6 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc3/8--3A24 V DC-Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available)ø 5N/AIn-stock item

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil Driving Type Linear Motion Type
Number of Solenoids Single Application Single Item

Please check the type/dimensions/specifications of the part AB41-03-6-03A-DC24V in the Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series series.

Product variants

Part Number
AB31-01-2-AC200V
AB31-01-3-02G-AC100V
AB31-01-3-02G-AC200V
AB41-03-6-AC100V
AB41-03-6-AC200V
AB41-03-6-B4A-AC100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Coil Symbol Voltage Option Combination of Material (Body / Seal) Orifice diameter Manual device / mounting plate / cable gland, conduit / surge suppressor Stock availability

₹ 3,430.94

1 Piece(s) 6 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 2N/AIn-stock item

₹ 4,382.84

1 Piece(s) 6 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--2G100 V AC-Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available)ø 3N/AIn-stock item

₹ 4,382.84

1 Piece(s) 6 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc1/8--2G200 V AC-Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available)ø 3N/AIn-stock item

₹ 5,046.38

1 Piece(s) 6 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc3/8--Grommet lead (standard)100 V AC-Standard: Copper, nitrile rubberø 5N/AIn-stock item

₹ 5,046.38

1 Piece(s) 6 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc3/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 5N/AIn-stock item

₹ 6,067.27

1 Piece(s) 6 Day(s) or more [Normally Closed] 3-Port Normally ClosedRc3/8---100 V AC-B: Copper, fluoroelastomerø 5N/AIn-stock item