(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.
Part Number |
---|
AB31-02-4-03A-DC24V |
AB41-02-4-03A-DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Coil Symbol | Voltage | Option | Combination of Material (Body / Seal) | Orifice diameter | Manual device / mounting plate / cable gland, conduit / surge suppressor | Stock availability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,120.72 | 1 Piece(s) | 6 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | - | 3A | 24 V DC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3.5 | N/A | In-stock item | ||
₹ 5,727.62 | 1 Piece(s) | 6 Day(s) or more | [Normally Closed] 3-Port Normally Closed | Rc | 1/4 | - | - | 3A | 24 V DC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3.5 | N/A | In-stock item |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Driving Type | Linear Motion Type |
---|---|---|---|---|---|
Number of Solenoids | Single | Application | Single Item |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy