(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Folding type roller conveyor TATAMERUN

Folding type roller conveyor TATAMERUN

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Folding type roller conveyor TATAMERUN
  • Folding type roller conveyor TATAMERUN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      66,039₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

The length is halved, for easy moving. Easy to carry.
Resin type is even lighter.

Part Number
FRCA38-W300-P75-L2000
FRCA38-W300-P75-L3000
FRCP38-W300-P100-L3000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Material Roller Pitch P
(mm)
Roller Thickness t
(mm)
Extended Dimension L
(mm)
Folded Dimension L/2
(mm)
Mass
(kg)

₹ 66,039.36

1 Piece(s) 11 Day(s) or more 10[Aluminum] Aluminum751.5195097514.1

₹ 209,985.23

1 Piece(s) 11 Day(s) or more 10[Aluminum] Aluminum751.53000150020.2

₹ 213,281.90

1 Piece(s) 11 Day(s) or more 10Resin10023000150013.1

Loading...

  1. 1

Basic Information

Roller Diameter(Ø) 38 Roller Width W1(mm) 300 Application For transporting small items
Frame Type Straight Roller Type Straight Frame Material Aluminum
Frame Surface Treatment No Roller Surface Treatment No External Height (when Extended)(mm) 134
Speed Controller No Specifications Standard External Height (when Folded)(mm) 67
Unit Width W2(mm) 370 Load Capacity(kg) 20