(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Updated parts for the VRSF Series and so have the same dimensions as the original parts, facilitating their switching out
· The newly designed gear teeth and full roller structure improve the transmission of torque. *Relative to conventional types
· For the permissible instantaneous torque, up to 350% of the rated value for many servo motors is supported (E-frame supports up to 300%)
· The adoption of new helical gears ensures quieter operation *Relative to conventional types
· The adoption of high-performance grease gives high-efficiency and acts as a thorough countermeasure against oil leakage *Relative to conventional types
· Supports high-speed input of 6,000 rpm
· For the output shaft, the highly requested straight shaft (without keyway) is now available as standard
· Can be mounted on servo motors found throughout the world using either the direct coupling method or the adapter-bushing coupling method
Model | Overall length | Output shaft | Flange | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Size | Reduction ratio | Motor Capacity | L | LR | S | ST | Y | Q | QM | QK | W × U | T | D | LB | LE | LA | LZ | X | F |
B | 3・5・9 | 50 | 99.5 | 32 | 12 | M5 | 10 | 20 | 18 | 16 | 4 × 2.5 | 4 | 52 | 50 | 3 | 60 | M5 | 12 | 40 |
15・20・25・35 | 50 | 110 | |||||||||||||||||
3・5・9 | 100 | 99.5 | |||||||||||||||||
15・20・25 | 100 | 110 | |||||||||||||||||
3・5 | 200 | 104.5 | 60 | ||||||||||||||||
3 | 400 | ||||||||||||||||||
C | 45・81 | 50 | 142 | 50 | 19 | M6 | 12 | 30 | 26 | 22 | 6 × 3.5 | 6 | 78 | 70 | 3 | 90 | M6 | 20 | 40 |
35・45 | 100 | ||||||||||||||||||
9 | 200 | 139.5 | 60 | ||||||||||||||||
15・20・25・35 | 200 | 150 | |||||||||||||||||
5・9 | 400 | 139.5 | |||||||||||||||||
15・20・25 | 400 | 150 | |||||||||||||||||
3・5 | 750 | 143.5 | 80 | ||||||||||||||||
D | 81 | 100 | 158 | 61 | 24 | M8 | 16 | 40 | 35 | 30 | 8 × 4 | 7 | 98 | 90 | 5 | 115 | M8 | 20 | 40 |
45 | 200 | 165 | 60 | ||||||||||||||||
35 | 400 | ||||||||||||||||||
9 | 750 | 158.5 | 80 | ||||||||||||||||
15・20・25 | 750 | 171 |
* The output shaft rotation direction is the same as the motor input rotation.
The standard type, LB (low-backlash) type, and PB (high precision) type have all the same specifications.
Part Number |
---|
VRXF-25C-S-200-T3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Output shaft | Backlash | Amount of Backlash (arc minutes) | Applicable servo motor capacity (W) | Number of Steps | Servo motor type (please refer to the motor matching table) | L (mm) | Q (mm) | D (mm) | LA (mm) | F (mm) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 65,646.41 | 1 Piece(s) | 8 Day(s) or more | 25 | 19 | Without key | Standard | 15 | 200 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No (Direct Type) |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Concentric Axis |
Please check the type/dimensions/specifications of the part VRXF-25C-S-200-T3 in the Servo Motor Dedicated, Reduction Drive, Able Reduction Drive, VRXF Series (Direct Type) series.
Part Number |
---|
VRXF-15B-S-50-T3 |
VRXF-15C-K-200-T3 |
VRXF-15C-K-400-T3 |
VRXF-25C-S-400-T3 |
VRXF-25D-K-750-T3 |
VRXF-25D-S-750-T3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Output shaft | Backlash | Amount of Backlash (arc minutes) | Applicable servo motor capacity (W) | Number of Steps | Servo motor type (please refer to the motor matching table) | L (mm) | Q (mm) | D (mm) | LA (mm) | F (mm) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 58,591.83 | 1 Piece(s) | 15 Day(s) or more | 15 | 12 | Without key | Standard | 15 | 50 | 2 | TYPE3 | 110 | 20 | 52 | 60 | 40 | M5 | ||
₹ 65,646.41 | 1 Piece(s) | 8 Day(s) or more | 15 | 19 | With Key | Standard | 15 | 200 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
₹ 65,646.41 | 1 Piece(s) | 8 Day(s) or more | 15 | 19 | With Key | Standard | 15 | 400 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
₹ 65,646.41 | 1 Piece(s) | 8 Day(s) or more | 25 | 19 | Without key | Standard | 15 | 400 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
₹ 81,437.72 | 1 Piece(s) | 8 Day(s) or more | 25 | 24 | With Key | Standard | 15 | 750 | 2 | TYPE3 | 171 | 40 | 98 | 115 | 80 | M8 | ||
₹ 81,437.72 | 1 Piece(s) | 8 Day(s) or more | 25 | 24 | Without key | Standard | 15 | 750 | 2 | TYPE3 | 171 | 40 | 98 | 115 | 80 | M8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy