Round Louver(SGM/-P)

Round Louver(SGM/-P)

[Features]
● Please select standard (no net), stainless steel net attachment, or plastic formed net attachment.
● The stainless steel net attachment has a 16 mesh.

Part Number

Configured Part Number is shown.

SGM-150P

Part Number
SGM-150P
Part NumberVolume DiscountDays to ShipJAN code
6 Day(s) or more 4549396431839

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Round Shape Specifications With Molded Plastic Net
Material (Main Body) Resin Color Silver white Size a(mm) 190
Size b(mm) 149 Size c(mm) 30 Size d(mm) 10
Applicable Pipe(mm) LP-150 Unusual(150×158) Effective Ventilating Area(cm2) 44

Please check the type/dimensions/specifications of the part SGM-150P in the Round Louver(SGM/-P) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)