(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
The new MN4GB1/2R series have inherited the legacy 3G/4G series concept and evolved it further.
[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector
Part Number |
---|
N4GB210R-[C4NC,C4NO,C4,C6N,C6NC,C6NO,C6,C8N,C8NC,C8NO,C8,CD6NC,CD6NO,CD6,CD8NC,CD8NO,CD8,CL6N,CL6NC,CL6NO,CL6,CL8N,CL8NC,CL8NO,CL8]-[1,2,3,4,7,8] |
N4GB210R-[C4NC,C4NO,C4,C6N,C6NC,C6NO,C6,C8N,C8NC,C8NO,C8,CD6NC,CD6NO,CD6,CD8NC,CD8NO,CD8,CL6N,CL6NC,CL6NO,CL6,CL8N,CL8NC,CL8NO,CL8]-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]L-[1,2,3,4,7,8] |
N4GB210R-[C4NC,C4NO,C4,C6N,C6NC,C6NO,C6,C8N,C8NC,C8NO,C8,CD6NC,CD6NO,CD6,CD8NC,CD8NO,CD8,CL6N,CL6NC,CL6NO,CL6,CL8N,CL8NC,CL8NO,CL8]-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4,7,8] |
N4GB210R-[C4NC,C4NO,C4,C6N,C6NC,C6NO,C6,C8N,C8NC,C8NO,C8,CD6NC,CD6NO,CD6,CD8NC,CD8NO,CD8,CL6N,CL6NC,CL6NO,CL6,CL8N,CL8NC,CL8NO,CL8]-L-[1,2,3,4,7,8] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 13 Day(s) or more | ||
- | 1 Piece(s) | 13 Day(s) or more | ||
- | 1 Piece(s) | 13 Day(s) or more | ||
- | 1 Piece(s) | 13 Day(s) or more |
Part Number |
---|
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Oil-Free | Number of Solenoids | Single |
Switching Type | 2-position exhaust | Status at Power Off | Self-reset(differential pressure return) | Applicable Cylinder Dia.(Ø) | 40 to 80 |
Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy