(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weston Roller, Single-Phase High Torque Type, RP Type

Weston Roller, Single-Phase High Torque Type, RP Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose design for continuous or intermittent operation.

[Features]
• Built-in precision induction motor and planetary gear unit producing rotational force
• Sintered alloy planetary gears which are resistant to high torque and offer quiet, long-life operation
• Full electrical control for wide-ranging applications, such as divergence/convergence units and up-down units
• Ball bearings for all rotating parts to give smooth operation

Part Number
1RP605-5-300
1RP605-5-300-OVP
1RP605-5-300-SUS
1RP605-5-300-SUS-OVP
3RP570-25-600
3RP570-25-600-OVP
3RP570-25-600-[SUS,​WR]
3RP570-25-600-[SUS,​WR]-OVP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Nominal Dimensions
(mm)
Power Supply Peripheral Speed (Nominal)

-

1 Piece(s) 20 Day(s) or more 60.5300Single-phase100V5

-

1 Piece(s) 20 Day(s) or more 60.5300Single-phase100V5

-

1 Piece(s) 20 Day(s) or more 60.5300Single-phase100V5

-

1 Piece(s) 20 Day(s) or more 60.5300Single-phase100V5

-

1 Piece(s) 20 Day(s) or more 57600Single-phase 200V25

-

1 Piece(s) 20 Day(s) or more 57600Single-phase 200V25

-

1 Piece(s) 20 Day(s) or more 57600Single-phase 200V25

-

1 Piece(s) 20 Day(s) or more 57600Single-phase 200V25

Loading...

  1. 1

Basic Information

Type Long Roller Shaft Type Shaft Bearing Double
Drive Standard Bearing Material Steel
X
whatsapp-qr whatsapp-icon