(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor Roller Standard Model RS Type (Part Number)

Motor Roller Standard Model RS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose type which can be used for either continuous or intermittent operation.

[Features]
· A structure that produces rotational force from a built-in precision induction motor and planetary gear unit.
· The planetary gear is made of sintered alloy is low-noise, long-life, and can withstand high torque.
· Electrically controllable while conveying. Therefore, is suitable for a wide range of applications, such as branched/confluence devices and up-down equipment.
· Smooth operation due to the use of ball bearings in each rotating part.
· Utilizes a high impedance low-current motor. Therefore, there is no risk of burn-out even when it is left in the locked state for extended periods of time while energized. Usable for warehouse track lines for stalled movement of conveyed objects, etc.

Part Number
2RS486-12-300
2RS486-12-300-OVP
2RS486-40-500
2RS486-40-500-[IVP,​OVP]
2RS486-40-500-MB
2RS486-40-500-MB-[IVP,​OVP]
2RS500-12-300
2RS500-12-300-OVP
2RS570-2-400
2RS570-2-400-[IVP,​OVP,​SSR,​WSR]
2RS570-2-400-[SUS,​WP,​WR]
2RS570-2-400-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-2-400-MB
2RS570-2-400-MB-[IVP,​OVP,​SSR,​WSR]
2RS570-2-400-MB-[SUS,​WP,​WR]
2RS570-2-400-MB-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500
2RS570-5-500-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500-[SUS,​WP,​WR]
2RS570-5-500-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500-MB
2RS570-5-500-MB-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500-MB-[SUS,​WP,​WR]
2RS570-5-500-MB-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]-[SUS,​WP,​WR]
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]-MB
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]-MB-[IVP,​OVP,​SSR,​WSR]
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]-MB-[SUS,​WP,​WR]
2RS570-5-500-[GL-A-3-NR,​GL-A-3-U]-MB-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-12-250
2RS570-12-250-OVP
2RS570-12-250-SUS
2RS570-12-250-SUS-OVP
2RS570-15-300
2RS570-15-300-[IVP,​OVP,​SSR,​WSR]
2RS570-15-300-[SUS,​WR]
2RS570-15-300-[SUS,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-20-1000
2RS570-20-1000-[IVP,​OVP,​SSR,​WSR]
2RS570-20-1000-[SUS,​WP,​WR]
2RS570-20-1000-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-20-1000-MB
2RS570-20-1000-MB-[IVP,​OVP,​SSR,​WSR]
2RS570-20-1000-MB-[SUS,​WP,​WR]
2RS570-20-1000-MB-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-20-250
2RS570-20-250-OVP
2RS570-20-250-SUS
2RS570-20-250-SUS-OVP
2RS570-20-700
2RS570-20-700-[IVP,​OVP,​SSR,​WSR]
2RS570-20-700-[SUS,​WP,​WR]
2RS570-20-700-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
2RS570-20-700-MB
2RS570-20-700-MB-[IVP,​OVP,​SSR,​WSR]
2RS570-20-700-MB-[SUS,​WP,​WR]
2RS570-20-700-MB-[SUS,​WP,​WR]-[IVP,​OVP,​SSR,​WSR]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Nominal Dimensions
(mm)
Peripheral Speed (Nominal)

-

1 Piece(s) 20 Day(s) or more 48.630012

-

1 Piece(s) 20 Day(s) or more 48.630012

-

1 Piece(s) 20 Day(s) or more 48.650040

-

1 Piece(s) 20 Day(s) or more 48.650040

-

1 Piece(s) 20 Day(s) or more 48.650040

-

1 Piece(s) 20 Day(s) or more 48.650040

-

1 Piece(s) 20 Day(s) or more 5030012

-

1 Piece(s) 20 Day(s) or more 5030012

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 574002

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 575005

-

1 Piece(s) 20 Day(s) or more 5725012

-

1 Piece(s) 20 Day(s) or more 5725012

-

1 Piece(s) 20 Day(s) or more 5725012

-

1 Piece(s) 20 Day(s) or more 5725012

-

1 Piece(s) 20 Day(s) or more 5730015

-

1 Piece(s) 20 Day(s) or more 5730015

-

1 Piece(s) 20 Day(s) or more 5730015

-

1 Piece(s) 20 Day(s) or more 5730015

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 57100020

-

1 Piece(s) 20 Day(s) or more 5725020

-

1 Piece(s) 20 Day(s) or more 5725020

-

1 Piece(s) 20 Day(s) or more 5725020

-

1 Piece(s) 20 Day(s) or more 5725020

-

1 Piece(s) 20 Day(s) or more 5770020

-

1 Piece(s) 20 Day(s) or more 5770020

-

1 Piece(s) 20 Day(s) or more 5770020

-

1 Piece(s) 20 Day(s) or more 5770020

-

1 Piece(s) 20 Day(s) or more 5770020

-

1 Piece(s) 20 Day(s) or more 5770020

-

1 Piece(s) 20 Day(s) or more 5770020

-

1 Piece(s) 20 Day(s) or more 5770020

Loading...

  1. 1

Basic Information

Type Long Roller Shaft Type Shaft Bearing Double
Drive High Impedance Constant Current Motor Power Supply Three-Phase 200 V Bearing Material Steel
X
whatsapp-qr whatsapp-icon