(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Frame Type Turnbuckle/Jaw (With Self-Locking Nut)

Frame Type Turnbuckle/Jaw (With Self-Locking Nut)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,499₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Frame type turnbuckle inserts ratchet, bolt-hole aligner, cylindrical rod, etc., into the central opening and rotates and tightens

Part Number
TB-5J
TB-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Dia. Dimension d
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L
(mm)
Dimension H
(mm)
Working Load Dimension S
(mm)

₹ 1,498.51

1 Piece(s) 5 Day(s) or more W-3/166110667040100kgf9.5

₹ 1,697.78

1 Piece(s) 7 Day(s) or more W-1/48135809050120kgf10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Dia. Dimension d
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension L
(mm)
Dimension H
(mm)
Working Load Dimension S
(mm)

Loading...

  1. 1

Basic Information

Type Turnbuckles Material SUS304 Dimension A(mm) 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language