(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Turnbuckles | Material | Iron |
---|---|---|---|
Thread Dia. | 9.5mm | Dimension d(mm) | 7.9 |
Dimension B(mm) | 22 | Surface Treatment | Hot Zinc Plating |
Dimension L1(mm) | 293 | Dimension L2(mm) | 416 |
Dimension A(mm) | 13 | Minimum Fracture Load | 26.6kn |
Japanese Only
Loading...
Type | Turnbuckles | Material | Iron |
---|---|---|---|
Thread Dia. | 9.5mm | Dimension d(mm) | 7.9 |
Dimension B(mm) | 22 | Surface Treatment | Hot Zinc Plating |
Dimension L1(mm) | 293 | Dimension L2(mm) | 416 |
Dimension A(mm) | 13 | Minimum Fracture Load | 26.6kn |
Loading...
Type | Turnbuckles | Material | Iron |
---|---|---|---|
Thread Dia. | 9.5mm | Dimension d(mm) | 7.9 |
Dimension B(mm) | 22 | Surface Treatment | Hot Zinc Plating |
Dimension L1(mm) | 293 | Dimension L2(mm) | 416 |
Dimension A(mm) | 13 | Minimum Fracture Load | 26.6kn |
[Features]
・ By cutting the right and left threads on both sides, it is a tightening member that can be tightened simultaneously on the left and right in 1 rotation
Loading...
Type | Turnbuckles | Material | Iron |
---|---|---|---|
Thread Dia. | 9.5mm | Dimension d(mm) | 7.9 |
Dimension B(mm) | 22 | Surface Treatment | Hot Zinc Plating |
Dimension L1(mm) | 293 | Dimension L2(mm) | 416 |
Dimension A(mm) | 13 | Minimum Fracture Load | 26.6kn |
Japanese Only
Loading...
Loading...
Loading...
Type | Turnbuckles | Material | Iron |
---|---|---|---|
Thread Dia. | 9.5mm | Dimension d(mm) | 7.9 |
Dimension B(mm) | 22 | Surface Treatment | Hot Zinc Plating |
Dimension L1(mm) | 293 | Dimension L2(mm) | 416 |
Dimension A(mm) | 13 | Minimum Fracture Load | 26.6kn |
Type | Turnbuckles | Material | Iron | Thread Dia. | 9.5mm |
---|---|---|---|---|---|
Dimension d(mm) | 7.9 | Dimension B(mm) | 22 | Surface Treatment | Hot Zinc Plating |
Dimension L1(mm) | 293 | Dimension L2(mm) | 416 | Dimension A(mm) | 13 |
Minimum Fracture Load | 26.6kn |
Please check the type/dimensions/specifications of the part DTB-9J-6 in the Stamp type turnbuckles (jaw) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy