(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It is one of the most popular hook that can be attached and detached with single action to terminal fittings of chains, etc. Stainless steel carabiner hook that is resistant to rust.
Part Number |
---|
KF-4 |
KF-5 |
KF-6 |
KF-8 |
KF-10 |
KF-11 |
KF-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension D (mm) | Dimension L (mm) | Working Load | Dimension S (mm) |
---|---|---|---|---|---|---|---|---|
₹ 614.01 | 1 Piece(s) | 9 Day(s) or more | 4 | 45 | 30kg | 7 | ||
₹ 696.00 | 1 Piece(s) | 9 Day(s) or more | 5 | 53 | 50kg | 7 | ||
₹ 768.00 | 1 Piece(s) | 9 Day(s) or more | 6 | 61 | 70kg | 9 | ||
₹ 1,075.07 | 1 Piece(s) | 9 Day(s) or more | 8 | 80 | 100kg | 11 | ||
₹ 1,345.16 | 1 Piece(s) | 5 Day(s) or more | 10 | 102 | 150kg | 13 | ||
₹ 2,405.15 | 1 Piece(s) | 5 Day(s) or more | 11 | 120 | 200kg | 17 | ||
₹ 2,776.96 | 1 Piece(s) | 5 Day(s) or more | 12 | 140 | 220kg | 22 |
Loading...
Type | Carabiner Snap Hook | Carabiner/snap hook details | No Lock | Material | SUS304 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy