(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carabiner Shackle

Carabiner Shackle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,057₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A carabiner that can be attached directly to a chain. Working Load (kg): 60 to 120

 
Part Number
KFS-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,056.91

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Shackle Material SUS304 Dimension L1(mm) 108
Dimension L2(mm) 14 Working Load 120kg Twist Diameter M-8
Dimension S(mm) 11

Please check the type/dimensions/specifications of the part KFS-8 in the Carabiner Shackle series.

X
whatsapp-qr whatsapp-icon