(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carabiner, C Type

Carabiner, C Type
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialSUS304Dimension D(mm)6
Dimension L(mm)60Dimension S(mm)8

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialSUS304Dimension D(mm)6
Dimension L(mm)60Dimension S(mm)8

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialSUS304Dimension D(mm)6
Dimension L(mm)60Dimension S(mm)8

Product Description

[Features]
・ "Steel" is made of mild steel (Ni-Cr plating), "Stainless steel" is a wide range of 18-8 stainless steel

Carabiner, C Type
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialSUS304Dimension D(mm)6
Dimension L(mm)60Dimension S(mm)8

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialSUS304Dimension D(mm)6
Dimension L(mm)60Dimension S(mm)8
Part Number
KH-6CS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,750.47

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material SUS304
Dimension D(mm) 6 Dimension L(mm) 60 Dimension S(mm) 8

Please check the type/dimensions/specifications of the part KH-6CS in the Carabiner, C Type series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list