(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carabiner, CR Type

Carabiner, CR Type
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialIronSurface TreatmentNickel Chromium
Dimension D(mm)10Dimension L(mm)110
Dimension S(mm)13 - -

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialIronSurface TreatmentNickel Chromium
Dimension D(mm)10Dimension L(mm)110
Dimension S(mm)13 - -

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialIronSurface TreatmentNickel Chromium
Dimension D(mm)10Dimension L(mm)110
Dimension S(mm)13 - -

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]·Comes with a ring to prevent tangling. Superior abrasion resistance compared to aluminum alloy. Allowable load (kg): 35 to 200

Carabiner, CR Type
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialIronSurface TreatmentNickel Chromium
Dimension D(mm)10Dimension L(mm)110
Dimension S(mm)13 - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeCarabiner Snap HookCarabiner/snap hook detailsNo Lock
MaterialIronSurface TreatmentNickel Chromium
Dimension D(mm)10Dimension L(mm)110
Dimension S(mm)13 - -
Part Number
KH-10CR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,057.73

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material Iron
Surface Treatment Nickel Chromium Dimension D(mm) 10 Dimension L(mm) 110
Dimension S(mm) 13

Please check the type/dimensions/specifications of the part KH-10CR in the Carabiner, CR Type series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language