(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block, 90 mm Horizontal-type Single Wheel (wide type)

Fixed Block, 90 mm Horizontal-type Single Wheel (wide type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,902₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

Part Number
KW90-2
KW90-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Bearing The material of frames

₹ 21,901.98

1 Piece(s) 10 Day(s) or more Iron (Bright Chromate Plating)#6202ZZIron (Bright Chromate Plating)

₹ 35,932.13

1 Piece(s) 10 Day(s) or more Stainless SteelA 6202ZZ SSStainless steel (electrolytic polishing)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Bearing The material of frames

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Specifications Single Wheel Dameter of a car(mm) 90
Wheel Width(mm) 20 Working Load 400kg Rope Diameter Used(mm) ~16
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list