(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block, Horizontal-type 60 mm two wheels

Fixed Block, Horizontal-type 60 mm two wheels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,299₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

Part Number
K60-4
K60-12
K60-12B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Bearing The material of frames

₹ 8,299.00

1 Piece(s) 8 Day(s) or more Iron#608ZZIron (Bright Chromate Plating)

₹ 17,959.16

1 Piece(s) 8 Day(s) or more Stainless SteelStainless Steel Oil-retaining MetalStainless steel (electrolytic polishing)

₹ 31,616.96

1 Piece(s) 11 Day(s) or more Stainless SteelA 608ZZ SSStainless steel (electrolytic polishing)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Bearing The material of frames

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Specifications two wheel Dameter of a car(mm) 60
Wheel Width(mm) 15 Working Load 200kg Rope Diameter Used(mm) ~10
X
whatsapp-qr whatsapp-icon
Close

Comparison list