(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed block, horizontal type, 60 mm single wheel

Fixed block, horizontal type, 60 mm single wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,422₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

Fixed block, horizontal type, 60 mm single wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,422₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
K60-2
K60-10
K60-10B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Bearing The material of frames

₹ 4,422.22

1 Piece(s) 11 Day(s) or more Iron#608ZZIron (Bright Chromate Plating)

₹ 9,625.87

1 Piece(s) 11 Day(s) or more Stainless SteelStainless Steel Oil-retaining MetalStainless steel (electrolytic polishing)

₹ 17,138.53

1 Piece(s) 8 Day(s) or more Stainless SteelA 608ZZ SSStainless steel (electrolytic polishing)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Bearing The material of frames

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Specifications Single Wheel Dameter of a car(mm) 60
Wheel Width(mm) 15 Working Load 200kg Rope Diameter Used(mm) ~10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language