(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block, Horizontal-Type 50 mm (Wide Type/MC Nylon Wheel)

Fixed Block, Horizontal-Type 50 mm (Wide Type/MC Nylon Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

Fixed Block, Horizontal-Type 50 mm (Wide Type/MC Nylon Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
K50-14MCB
K50-16MCB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications

₹ 8,523.27

1 Piece(s) 11 Day(s) or more Single Wheel

₹ 16,906.64

1 Piece(s) 11 Day(s) or more two wheel
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material MC Nylon (Blue) Dameter of a car(mm) 50
Wheel Width(mm) 18 Working Load 150kg Bearing #608ZZ
The material of frames Stainless steel (electrolytic polishing) Rope Diameter Used(mm) 14
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list