(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed block, open model, vertical type, two 50 mm wheels

Fixed block, open model, vertical type, two 50 mm wheels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,503₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

Part Number
K50-011
K50-011B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBearing

₹ 9,502.98

1 Piece(s) 11 Day(s) or more Stainless Steel Oil-retaining Metal

₹ 16,703.56

1 Piece(s) 11 Day(s) or more A 626ZZ SS
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBearing

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Stainless Steel Dameter of a car(mm) 50
Working Load 120kg The material of frames Stainless Steel Rope Diameter Used(mm) ~8
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language