(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block Open and Vertical Type 1 Wheel 50 mm

Fixed Block Open and Vertical Type 1 Wheel 50 mm
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialPolyacetal
Dameter of a car(mm)50Working Load100kg
BearingMolybdenum GreaseThe material of framesIron (Bright Chromate Plating)
Rope Diameter Used(mm)~12 - -

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialPolyacetal
Dameter of a car(mm)50Working Load100kg
BearingMolybdenum GreaseThe material of framesIron (Bright Chromate Plating)
Rope Diameter Used(mm)~12 - -

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialPolyacetal
Dameter of a car(mm)50Working Load100kg
BearingMolybdenum GreaseThe material of framesIron (Bright Chromate Plating)
Rope Diameter Used(mm)~12 - -

Product Description

[Features]
・ MC nylon car bearings have excellent soundproof effect
・ It can be used for both wire rope and textile rope
・ Low rope wear

Fixed Block Open and Vertical Type 1 Wheel 50 mm
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialPolyacetal
Dameter of a car(mm)50Working Load100kg
BearingMolybdenum GreaseThe material of framesIron (Bright Chromate Plating)
Rope Diameter Used(mm)~12 - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialPolyacetal
Dameter of a car(mm)50Working Load100kg
BearingMolybdenum GreaseThe material of framesIron (Bright Chromate Plating)
Rope Diameter Used(mm)~12 - -
Part Number
K50-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,206.91

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Polyacetal Dameter of a car(mm) 50
Working Load 100kg Bearing Molybdenum Grease The material of frames Iron (Bright Chromate Plating)
Rope Diameter Used(mm) ~12

Please check the type/dimensions/specifications of the part K50-05 in the Fixed Block Open and Vertical Type 1 Wheel 50 mm series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list