(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block, Horizontal-type, 50 mm Two Wheels

Fixed Block, Horizontal-type, 50 mm Two Wheels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,776₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

 
Part Number
K50-4
K50-8
K50-12
K50-12B
K50-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Wheel Width
(mm)
Working Load Bearing The material of frames Rope Diameter Used
(mm)

₹ 5,820.60

1 Piece(s) 8 Day(s) or more Iron13.0125kg#626ZZIron (Bright Chromate Plating)~8

₹ 3,776.16

1 Piece(s) 8 Day(s) or more Polyacetal14100kgMolybdenum GreaseIron (Bright Chromate Plating)~10

₹ 11,539.04

1 Piece(s) 8 Day(s) or more Stainless Steel12.8150kgStainless Steel Oil-retaining MetalStainless steel (electrolytic polishing)~8

₹ 20,391.09

1 Piece(s) 11 Day(s) or more Stainless Steel12.8150kgSS626ZZStainless steel (electrolytic polishing)~8

₹ 5,137.20

1 Piece(s) 8 Day(s) or more Polyacetal14125kgMolybdenum GreaseStainless steel (electrolytic polishing)~10

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Dameter of a car(mm) 50
X
whatsapp-qr whatsapp-icon