(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed block, horizontal type, 50 mm single wheel

Fixed block, horizontal type, 50 mm single wheel
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialIron
Dameter of a car(mm)50Wheel Width(mm)13.0
Working Load125kgBearing#626ZZ
The material of framesIron (Bright Chromate Plating)Rope Diameter Used(mm)~8

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialIron
Dameter of a car(mm)50Wheel Width(mm)13.0
Working Load125kgBearing#626ZZ
The material of framesIron (Bright Chromate Plating)Rope Diameter Used(mm)~8

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialIron
Dameter of a car(mm)50Wheel Width(mm)13.0
Working Load125kgBearing#626ZZ
The material of framesIron (Bright Chromate Plating)Rope Diameter Used(mm)~8

Product Description

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

Fixed block, horizontal type, 50 mm single wheel
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialIron
Dameter of a car(mm)50Wheel Width(mm)13.0
Working Load125kgBearing#626ZZ
The material of framesIron (Bright Chromate Plating)Rope Diameter Used(mm)~8

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeGrooved wheels, SliderVehicle MaterialIron
Dameter of a car(mm)50Wheel Width(mm)13.0
Working Load125kgBearing#626ZZ
The material of framesIron (Bright Chromate Plating)Rope Diameter Used(mm)~8
Part Number
K50-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,048.00

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Iron Dameter of a car(mm) 50
Wheel Width(mm) 13.0 Working Load 125kg Bearing #626ZZ
The material of frames Iron (Bright Chromate Plating) Rope Diameter Used(mm) ~8

Please check the type/dimensions/specifications of the part K50-2 in the Fixed block, horizontal type, 50 mm single wheel series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language