(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block Vertical Type 1 Wheel 50 mm

Fixed Block Vertical Type 1 Wheel 50 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
・ MC nylon car bearings have excellent soundproof effect
・ It can be used for both wire rope and textile rope
・ Low rope wear

Part Number
K50-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,183.65

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Polyacetal Dameter of a car(mm) 50
Wheel Width(mm) 14 Working Load 100kg Bearing Molybdenum Grease
The material of frames Iron (Bright Chromate Plating) Rope Diameter Used(mm) ~10
X
whatsapp-qr whatsapp-icon
Close

Comparison list