(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block, Vertical, Horizontal Dual Use Type, 1 Wheel 39 mm

Fixed Block, Vertical, Horizontal Dual Use Type, 1 Wheel 39 mm
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A fixed block that can be used both vertically and horizontally. Working Load (kg): 50/90. "Usage" Often used for baton devices, etc.

Fixed Block, Vertical, Horizontal Dual Use Type, 1 Wheel 39 mm
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
K39-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,687.11

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Polyacetal Dameter of a car(mm) 39
Wheel Width(mm) 11.2 Working Load 50kg Bearing Molybdenum Grease
The material of frames Iron (Bright Chromate Plating) Rope Diameter Used(mm) ~8
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language