(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SUS304 |
---|---|---|---|
Dimension d(mm) | 5.2 | Dimension L1(mm) | 44 |
Dimension L2(mm) | 29 | Dimension H(mm) | 29 |
Dimension S(mm) | 14 | Dimension T(mm) | 4.5 |
Dimension t(mm) | 6 | - | - |
Caution
Japanese Only
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SUS304 |
---|---|---|---|
Dimension d(mm) | 5.2 | Dimension L1(mm) | 44 |
Dimension L2(mm) | 29 | Dimension H(mm) | 29 |
Dimension S(mm) | 14 | Dimension T(mm) | 4.5 |
Dimension t(mm) | 6 | - | - |
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SUS304 |
---|---|---|---|
Dimension d(mm) | 5.2 | Dimension L1(mm) | 44 |
Dimension L2(mm) | 29 | Dimension H(mm) | 29 |
Dimension S(mm) | 14 | Dimension T(mm) | 4.5 |
Dimension t(mm) | 6 | - | - |
[Features]
・ Since it has a spring, it will not come off
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SUS304 |
---|---|---|---|
Dimension d(mm) | 5.2 | Dimension L1(mm) | 44 |
Dimension L2(mm) | 29 | Dimension H(mm) | 29 |
Dimension S(mm) | 14 | Dimension T(mm) | 4.5 |
Dimension t(mm) | 6 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SUS304 |
---|---|---|---|
Dimension d(mm) | 5.2 | Dimension L1(mm) | 44 |
Dimension L2(mm) | 29 | Dimension H(mm) | 29 |
Dimension S(mm) | 14 | Dimension T(mm) | 4.5 |
Dimension t(mm) | 6 | - | - |
Type | Metal Fittings and Eye plate With Washer | Material | SUS304 | Dimension d(mm) | 5.2 |
---|---|---|---|---|---|
Dimension L1(mm) | 44 | Dimension L2(mm) | 29 | Dimension H(mm) | 29 |
Dimension S(mm) | 14 | Dimension T(mm) | 4.5 | Dimension t(mm) | 6 |
Please check the type/dimensions/specifications of the part IPH-1 in the Wall Hook IP type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy