(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carabiner O Type (No Ring, with Ring)

Carabiner O Type (No Ring, with Ring)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,999₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a standard product of connecting metal fittings that can be used for various purposes

 
Part Number
KO-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,998.67

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material SUS304
Dimension D(mm) 10 Dimension L(mm) 94 Working Load 150kg
Dimension S(mm) 25

Please check the type/dimensions/specifications of the part KO-10 in the Carabiner O Type (No Ring, with Ring) series.