(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hang hook.

Hang hook.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,994₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
・ Used for hanging hammock

 
Part Number
GH-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,994.49

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material SUS304
Thread Dia. M-16 Dimension L1(mm) 106 Dimension D(mm) 14.5
Dimension L(mm) 156 Dimension H(mm) 50 Working Load 2.94kN
Dimension S(mm) 26

Please check the type/dimensions/specifications of the part GH-16 in the Hang hook. series.

X
whatsapp-qr whatsapp-icon