(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Hook | Material | SUS304 |
---|---|---|---|
Thread Dia. | M-6 | Dimension L1(mm) | 33 |
Dimension D(mm) | 5.5 | Dimension L(mm) | 45 |
Working Load | 18kg | Dimension S(mm) | 8 |
Dimension t(mm) | 2 | - | - |
Caution
Japanese Only
Loading...
Type | Hook | Material | SUS304 |
---|---|---|---|
Thread Dia. | M-6 | Dimension L1(mm) | 33 |
Dimension D(mm) | 5.5 | Dimension L(mm) | 45 |
Working Load | 18kg | Dimension S(mm) | 8 |
Dimension t(mm) | 2 | - | - |
Loading...
Type | Hook | Material | SUS304 |
---|---|---|---|
Thread Dia. | M-6 | Dimension L1(mm) | 33 |
Dimension D(mm) | 5.5 | Dimension L(mm) | 45 |
Working Load | 18kg | Dimension S(mm) | 8 |
Dimension t(mm) | 2 | - | - |
[Features]
・ Since it comes with a stopper, it is difficult for the hung items to come off accidentally
[Applications]
・ Installed on walls, floors, pillars, etc., as terminal metal fittings for chains, wires, and ropes
Loading...
Type | Hook | Material | SUS304 |
---|---|---|---|
Thread Dia. | M-6 | Dimension L1(mm) | 33 |
Dimension D(mm) | 5.5 | Dimension L(mm) | 45 |
Working Load | 18kg | Dimension S(mm) | 8 |
Dimension t(mm) | 2 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Hook | Material | SUS304 |
---|---|---|---|
Thread Dia. | M-6 | Dimension L1(mm) | 33 |
Dimension D(mm) | 5.5 | Dimension L(mm) | 45 |
Working Load | 18kg | Dimension S(mm) | 8 |
Dimension t(mm) | 2 | - | - |
Type | Hook | Material | SUS304 | Thread Dia. | M-6 |
---|---|---|---|---|---|
Dimension L1(mm) | 33 | Dimension D(mm) | 5.5 | Dimension L(mm) | 45 |
Working Load | 18kg | Dimension S(mm) | 8 | Dimension t(mm) | 2 |
Please check the type/dimensions/specifications of the part EHB-5 in the Bolt Hook series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy