(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain hook (popular type)

Chain hook (popular type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      930₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
・ It is ideal for chain connection
・ After connecting the chains, the 2 chains will not intersect

 
Part Number
CF-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 930.15

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material SUS304
Dimension B(mm) 25 Dimension L(mm) 80 Working Load 30kg
Applicable Chain(mm) 3~5 Dimension S(mm) 11

Please check the type/dimensions/specifications of the part CF-80 in the Chain hook (popular type) series.

X
whatsapp-qr whatsapp-icon