(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]
・ In-store awnings, screen curtains, large-scale retractable tents, factory equipment, hanging screens, etc.
Part Number |
---|
ASB-50 |
ASB-75 |
ASB-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Dameter of a car (mm) | Sheave Width (mm) | Working Load | Rope Diameter Used (mm) | Dimension t (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 5,342.84 | 1 Piece(s) | 8 Day(s) or more | 50 | 20 | 300kg | 13 | 29 | ||
₹ 10,772.62 | 1 Piece(s) | 8 Day(s) or more | 75 | 24 | 550kg | 15 | 33 | ||
₹ 14,562.45 | 1 Piece(s) | 8 Day(s) or more | 100 | 28 | 950kg | 18 | 37 |
Loading...
Type | Grooved wheels, Slider | Material | SUS304 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy