(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

A-Block Eye Head (Rotation Type) 40 mm

A-Block Eye Head (Rotation Type) 40 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,937₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Head is made in one piece from cast stainless steel.
[Usage]
· In seaweed cultivation nets, rescue bags, etc.

Part Number
AD-403
AD-404
AS-403
AS-404
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Wheel Width
(mm)
Dimension L
(mm)
Detailed Type

₹ 7,936.95

1 Piece(s) 11 Day(s) or more Polyacetal11120Three Wheel

₹ 9,317.16

1 Piece(s) 11 Day(s) or more Polyacetal111184 Wheel

₹ 9,689.53

1 Piece(s) 11 Day(s) or more Stainless Steel Coil10120Three Wheel

₹ 11,633.40

1 Piece(s) 11 Day(s) or more Stainless Steel Coil101184 Wheel
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVehicle Material Wheel Width
(mm)
Dimension L
(mm)
Detailed Type

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Working Load 150kg Rope Diameter Used(mm) ~8
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list