(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Wire clip | Material | Iron/Forged |
---|---|---|---|
Nominal | 24~25 | Thread Dia. | M20 |
Surface Treatment | Hot Dip Galvanizing | Dimension L(mm) | 110 |
Dimension S(mm) | 65 | - | - |
Japanese Only
Loading...
Type | Wire clip | Material | Iron/Forged |
---|---|---|---|
Nominal | 24~25 | Thread Dia. | M20 |
Surface Treatment | Hot Dip Galvanizing | Dimension L(mm) | 110 |
Dimension S(mm) | 65 | - | - |
Loading...
Type | Wire clip | Material | Iron/Forged |
---|---|---|---|
Nominal | 24~25 | Thread Dia. | M20 |
Surface Treatment | Hot Dip Galvanizing | Dimension L(mm) | 110 |
Dimension S(mm) | 65 | - | - |
[Applications]
・ When supporting the backbone of core industries such as cargo handling, transportation, and picking work
Loading...
Type | Wire clip | Material | Iron/Forged |
---|---|---|---|
Nominal | 24~25 | Thread Dia. | M20 |
Surface Treatment | Hot Dip Galvanizing | Dimension L(mm) | 110 |
Dimension S(mm) | 65 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Type | Wire clip | Material | Iron/Forged |
---|---|---|---|
Nominal | 24~25 | Thread Dia. | M20 |
Surface Treatment | Hot Dip Galvanizing | Dimension L(mm) | 110 |
Dimension S(mm) | 65 | - | - |
Type | Wire clip | Material | Iron/Forged | Nominal | 24~25 |
---|---|---|---|---|---|
Thread Dia. | M20 | Surface Treatment | Hot Dip Galvanizing | Dimension L(mm) | 110 |
Dimension S(mm) | 65 |
Please check the type/dimensions/specifications of the part D25 in the Forged KT clip (JIS standard product F type) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy