(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Arm Oval Sleeve【20 Pieces Per Package】

Arm Oval Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
・ A sleeve (clamp tube) dedicated for arm swagers and cordless swagers

Features

●You can create a wire with a base on site.

Usage

●For crimping work of sleeve.
●Sleeve for arm jaw.

Specification

●Special crimp tool:HS-1000, HS12-MH100, HS12-100V
●Q'ty Per Bag(piece):20
●SPQ(bag):10

Materials

●Special aluminum alloy

Warning

●OS-6 A, OS-8 A are boxed.
Part Number
OS-3A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,718.91

1 Pack(s)

20 Pieces Per Package

9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Wire clip Material Aluminum Compatible Wire Diameter 3
Full Length(mm) 24 Qty. 20

Please check the type/dimensions/specifications of the part OS-3A in the Arm Oval Sleeve series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language