(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cut Regular Chain

Cut Regular Chain
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,554₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cut Regular Chain. Material: SUS304, finish: gloss barrel

 
Part Number
A6-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,553.62

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Types Chains Material SUS304 Finish Gloss Barrel
Dimension d(mm) 6 Length(m) 2 Load Capacity(kg) 350
Dimension P(mm) 31 Dimension W(mm) 9

Please check the type/dimensions/specifications of the part A6-2 in the Cut Regular Chain series.