(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shape | Lifting Eyebolts | Hook Material | Stainless Steel |
---|---|---|---|
Mounting Method | Screw Type | Dimension D(mm) | 10 |
Dimension L(mm) | 40 | Dimension S(mm) | 12 |
Working Load(kgf) | 40 | Thread Dia. | M-10 |
Caution
Japanese Only
Loading...
Shape | Lifting Eyebolts | Hook Material | Stainless Steel |
---|---|---|---|
Mounting Method | Screw Type | Dimension D(mm) | 10 |
Dimension L(mm) | 40 | Dimension S(mm) | 12 |
Working Load(kgf) | 40 | Thread Dia. | M-10 |
Loading...
Shape | Lifting Eyebolts | Hook Material | Stainless Steel |
---|---|---|---|
Mounting Method | Screw Type | Dimension D(mm) | 10 |
Dimension L(mm) | 40 | Dimension S(mm) | 12 |
Working Load(kgf) | 40 | Thread Dia. | M-10 |
[Features]
・ Since the conventional eye bolts have hooks that can be opened and closed, you can pass things through after installation
Loading...
Shape | Lifting Eyebolts | Hook Material | Stainless Steel |
---|---|---|---|
Mounting Method | Screw Type | Dimension D(mm) | 10 |
Dimension L(mm) | 40 | Dimension S(mm) | 12 |
Working Load(kgf) | 40 | Thread Dia. | M-10 |
Caution
Japanese Only
Loading...
Loading...
Loading...
Shape | Lifting Eyebolts | Hook Material | Stainless Steel |
---|---|---|---|
Mounting Method | Screw Type | Dimension D(mm) | 10 |
Dimension L(mm) | 40 | Dimension S(mm) | 12 |
Working Load(kgf) | 40 | Thread Dia. | M-10 |
Shape | Lifting Eyebolts | Hook Material | Stainless Steel | Mounting Method | Screw Type |
---|---|---|---|---|---|
Dimension D(mm) | 10 | Dimension L(mm) | 40 | Dimension S(mm) | 12 |
Working Load(kgf) | 40 | Thread Dia. | M-10 |
Please check the type/dimensions/specifications of the part IBH-10M in the Hook Eye Bolt (PAT.) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy