(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Eye Bolt

Stainless Steel Eye Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Use load is for vertically hanging
・ When using 2 pieces and hanging at 45 degrees, it is the same as the vertical working load

Part Number
IB-20
IB-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension D
(mm)
Working Load
(kgf)
Thread Dia. Foot Length
(mm)

₹ 3,172.20

1 Piece(s) 9 Day(s) or more 35630M2030.0

₹ 6,319.38

1 Piece(s) 9 Day(s) or more 45950M2438.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension D
(mm)
Working Load
(kgf)
Thread Dia. Foot Length
(mm)

Loading...

  1. 1

Basic Information

Shape Lifting Eyebolts Hook Material Stainless Steel Mounting Method Screw Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list