(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wire clamp cutter (WCC type)

Wire clamp cutter (WCC type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,711₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ideal for cutting wire ropes and for clamping wire ropes with a clamp pipe.

Part Number
WCC-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,711.42

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Types Tool Full Length(mm) 254 Cutting ability(mm) 3
Clamping Capacity(mm) 0.27~1.5 Qty. 1

Please check the type/dimensions/specifications of the part WCC-250 in the Wire clamp cutter (WCC type) series.